Публікуйте свої продукти
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
StoPowerwall® DrainScreen®
    Sto Corp (US)

    StoPowerwall® DrainScreen®

    StoPowerwall® DrainScreen® is a portland cement stucco wall covering that is intended for use over code compliant concrete, concrete masonry, and frame wall construction. It incorporates a fluid applied air and water-resistive barrier, code compliant paper or felt water-resistive barrier (WRB), drainage cavity, code compliant metal plaster base, portland cement stucco, Sto primers, and Sto textured or custom cast finishes.

    StoPowerwall stucco is ASTM C926 compliant and is installed in two coats in conformance with ASTM C926 practices. StoPowerwall stucco is available as a concentrate to which graded sand is added at the job site, or pre-sanded to simplify mixing in the field. Sto proprietary integrally colored textured finishes or Sto custom cast finishes are used in lieu of portland cement stucco finish to achieve brighter, richer colors and textures, and offer a wide variety of finish looks such as stone, brick, or wood on a single substrate.

    Специфікація

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance:  ICC ESR 2323, ICC ESR 1233, ASTM E 2357, ASHRAE 90.1-2019
      • Fire Compliance: NFPA 285 and ASTM E119
      • Uses ASTM C 926 compliant stucco scratch and brown coat
      • Air Quality and VOC Compliance: US EPA (40 CFR 59) and SCAQMD (Rule 1113)
      • LEED Credit Eligibility: EA, MR, IA
      • System Weight: < 12 psf (56.6 kg/m2)
      • 10 Year Limited Warranty 
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Технічна специфікація
    • Унікальний номерsto_powerwall_drainscreen
    • Сімейство продуктівWalls
    • Група продуктівWall Cladding Sheets
    • ТипAssembly (multiple objects)
    • Дата публікації2022-09-11
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPolymer-modified cementitious
    • Матеріал допоміжнийNylon
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCWall
    • Назва UNSPSCSiding and exterior wall materials
    • Код UNSPSC301518
    • Код Uniclass 2015EF_25_10
    • Опис Uniclass 2015Walls
    • Код CSI MasterFormat 201409 24 23
    • Заголовок CSI MasterFormat 2014Cement Stucco
    • Номер OmniClass23-13 33 15
    • Заголовок OmniClassWall Exteriors
    • Код CSI UniFormat IIB2010
    • Заголовок CSI UniFormat IIExterior Walls

    Доступність регіону

    Північна Америка
    United States