Публікуйте свої продукти
Origehm Duomando Shower Mixer with Shower Set
Origehm Duomando Shower Mixer with Shower Set
Origehm Duomando Shower Mixer with Shower Set
Origehm Duomando Shower Mixer with Shower Set
Origehm Duomando Shower Mixer with Shower Set
    STROHM TEKA Sanitary systems

    Origehm Duomando Shower Mixer with Shower Set

    The Origehm Duomando Shower Mixer with Shower Set combines contemporary design and everyday comfort in a complete shower solution. Featuring an innovative single-lever mixer with a thermostatic appearance, it offers the visual appeal of a thermostatic tap with the simplicity and practicality of a conventional mixer. Supplied with a 1-function anti-limescale hand shower, adjustable shower holder and 1.75 m shower hose, it provides a comfortable showering experience while Safe Touch technology and high-quality components ensure reliability and long-lasting durability.

    Специфікація
      • Dual Control: single mixer with thermostatic mixer appearance
      • Safe Touch technology for a cooler feel when touching the tap body
      • Includes shower set:
        • 1.75 m PVC shower hose
        • Adjustable hand shower holder
        • 1-function metal anti-limescale hand shower
      • High-precision, smooth-operating ceramic cartridge
      • Integrated ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Available finishes:
        • Chrome – Ref. 342720200
        • PVD Brushed Gold – Ref. 34272020G6
        • PVD Gun Metal – Ref. 34272020GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty (3 years on accessories)
    Технічна специфікація
    • Унікальний номер342720200
    • Сімейство продуктівBath taps
    • Група продуктівBath taps
    • ТипObject (single object)
    • Дата публікації2026-08-07
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вІспанія
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers