Публікуйте свої продукти
RexRack Solar Mounting System
SunEarth

RexRack Solar Mounting System

SunEarth RexRack sets the structural standard for residential and commercial liquid flat plate collector mounting hardware. RexRack is engineered to meet exacting contractor racking requirements for strength, simplicity, versatility, durability and cost. Constructed of corrosion resistant 6063-T6 anodized aluminum, RexRack is the right choice for challenging high wind and snow load conditions or everyday new or retrofit construction projects.

RexRack provides solar professionals with an incredibly strong, versatile and modular residential and commercial racking solution. RexRack incorporates telescoping front and rear legs to accommodate uneven roof surfaces and to provide a range of slope adjustment for the array. RexRack is constructed from corrosion resistant anodized 6063-T6 structural aluminum. All fasteners are stainless steel. RexRack is differentiated from traditional mounting systems by eliminating lateral runners on the roof surface. RexRack runners are fabricated from 6063-T6 aluminum and are located directly under the solar collectors. By relocating the runners to the backside of the collectors, a reinforced lattice is created between the two strut runners and the collectors that are clamped to them. The array itself becomes a single unified rigid body, much like unibody construction in newer automobiles. When the array itself is rigid, the rear legs need only carry the vertical load of the array, eliminating the cross bracing required for lateral loads in conventional racking systems. RexRack is the clear racking choice in areas that are prone to high wind loads.

Технічна специфікація
  • Унікальний номерrexrack_solar_mounting_system
  • Сімейство продуктівSolar Hot Water Heater
  • Група продуктівRoof Mounting Systems
  • ТипObject (single object)
  • Дата публікації2024-07-24
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Solar Heating
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit