Публікуйте свої продукти
CI3013 Close-Coupled End Suction Pump, 3 hp to 30 hp, 1160/1450/1760 RPM, 4" Suction, 3" Discharge
Taco

CI3013 Close-Coupled End Suction Pump, 3 hp to 30 hp, 1160/1450/1760 RPM, 4" Suction, 3" Discharge

Taco CI Series Pumps provide the ultimate in reliability and ease of installation for heating, air conditioning, pressure boosting, cooling water transfer, and water supply applications. They meet the latest standards for hydraulic performance and dimensional characteristics so you get the reliable performance and long service life you want for your application. An easy-to-replace, slip-on shaft sleeve facilitates seal maintenance in the field and lowers maintenance costs. Taco’s exclusive dry shaft design protects the pump shaft by eliminating contact with the circulating fluid, so corrosion-resistant shaft materials are generally not required.

CI Pumps also feature flush seal line taps, allowing the installation of a filter to protect the seal from non-condensible particles present in open systems. In addition, pressure tappings on suction and discharge connections are provided as a standard feature.

Features
  • Dry Shaft Design-Eliminates contact with system fluid, simplifies seal removal and reinstallation.
  • Standard Ceramic Seal for Flexibility-Basic product can meet requirements of a wide range of applications.
  • Rear Pull Out Design Allows Servicing Without Disturbing System Piping
  • Flush Seal Line Tap Allows Filter Installation
  • Pressure Tappings on Suction and Discharge Connections are Standard

Typical Applications
  • Heating
  • Air Conditioning
  • Pressure Boosting
  • Cooling Water Transfer
  • Water Supply
Технічна специфікація
  • Унікальний номерci3013
  • Сімейство продуктівMotor Pumps
  • Група продуктівCI Series
  • ТипObject (single object)
  • Дата публікації2009-10-19
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Pumps

Доступність регіону

Північна Америка
Канада
Сполучені Штати

Схожі продукти