Публікуйте свої продукти
Fireframes® Curtainwall Series
Fireframes® Curtainwall Series
Fireframes® Curtainwall Series

    Fireframes® Curtainwall Series

    Fireframes® Curtainwall Series incorporates precise European engineering allowing for large, multi-story expanses of glass in interior and exterior applications using narrow steel profiles.

    Fireframes Curtainwall Series earned a Living Building Challenge Red List Approved Declare label. This Declare label can be used for building projects seeking to achieve either the Living Building Challenge or LEED green building rating systems.

    • Fire ratings of 45, 60 and 120 minutes with required hose stream test
    • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall (60 and 120 minutes)
    • Compatible with full-lite doors from TGP available in single leaf or double leaf design (see Fireframes® Designer Series or Fireframes® Heat Barrier Series)
    • Narrow steel profiles
    • Air and water pressure tested and approved for exterior use
    • Easy installation similar to typical pressure plate curtain wall
    • Frames supplied "K-D" (knock-down) or welded depending on application
    • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent interlayers
    • Durable steel frames ensure low maintenance system
    • Finished face caps (aluminum, stainless steel, etc.) to meet project needs
    • Custom aluminum face caps to meet project needs
    • Finish painted at the factory to match desired color scheme


    Специфікація
    • FRAMING

      RATING: 45 Min.*

      • Max. Exposed Glass Area Per Piece: 4,500 in²
      • Max. Exposed Glass Single Dimension: 95-1/4"

      RATING:60 Min.**

      • Max. Exposed Glass Area Per Piece: 7,442 in²
      • Max. Exposed Glass Single Dimension: 118-1/8"

      RATING: 120 Min.**

      • Max. Exposed Glass Area Per Piece: 3,730 in²
      • Max. Exposed Glass Single Dimension: 111"


      *45 minute window systems are classified as an Opening Protective as per UL 9 with a maximum overall frame size of 152 square feet.

      ** 60 and 120-minute tests conducted per UL 263 / ASTM E-119. Therefore assembly is classified as a wall assembly, and not subject to “opening” area limitations.

    Технічна специфікація
    • Унікальний номерfireframes-curtainwall
    • Сімейство продуктівFireframes
    • Група продуктівCurtainwall Series
    • ТипObject (single object)
    • Дата публікації2025-05-06
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectСтіни - Curtain Walls

    Доступність регіону

    Азія Південна Америка Північна Америка Африка