Публікуйте свої продукти
Fireframes® Heat Barrier Series
Fireframes® Heat Barrier Series

    Fireframes® Heat Barrier Series

    Fireframes® Heat Barrier Series doors and frames combined with Pilkington Pyrostop® glass, provides a barrier to radiant and conductive heat transfer. The system also allows full-lite fire doors for aesthetic or security reasons.

    • Fire ratings of 60-120 minutes with required hose stream test
    • Narrow steel profiles
    • Full-lite doors available in single leaf or double leaf design; see Fireframes Heat Barrier Series Door fact sheet
    • Modular system that can incorporate 60/90 minute full-lite temperature rise doors
    • Can incorporate large individual panes of Pilkington Pyrostop® fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent layers
    • Frames supplied "K-D" (knock-down) ready for installation or welded depending on application
    • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall area
    • Durable steel frames ensure low maintenance system
    • Door hardware available to fit functional requirements. Check with TGP for compatibility
    • Finish painted at the factory to match desired color scheme
    • Easy installation similar to typical storefront systems
    • Passes wall assembly test standard UL263 / ASTM E-119 for 60 and 120 minute ratings
    Специфікація
    • MAXIMUM SIZE -Maximum Allowable Size Information

      FRAMING

      Rating | Max. Exposed Glass Area Per Piece |Max. Exposed Glass Single Dimension

      • 60 Min.| 7,442 in2| 118-1/8"
      • 90 Min.| 3,724 in2| 96"
      • 120 Min.| 3,730 in2| 111"

      DOORS

      Doors: Singles and AA/AF | Rating |Max. Width |Max. Height

      • Max. Door Leaf Size}  60/90 min. |49-1/4" |112-7/16"
      • Max. Door Opening Active-Active (AA Pair)|60/90 min. |98-1/8" |112-7/16"
    Технічна специфікація
    • Унікальний номерfireframes-heat-barrier-series
    • Сімейство продуктівFireframes
    • Група продуктівHeat Barrier Series
    • ТипObject (single object)
    • Дата публікації2025-05-06
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectСтіни - Curtain Walls

    Доступність регіону

    Азія Південна Америка Північна Америка Африка