Публікуйте свої продукти
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
Porcelain Pavers - Wood Plank Series™
    Tile Tech Pavers

    Porcelain Pavers - Wood Plank Series™

    Wood-Plank Effect

    Made from 100% fired porcelain, Porce-Plank™ porcelain pavers offers a high-tech alternative to both natural and composite wood & timber decking products.

    The fusion of porcelain paver technology with the natural characteristics of timber, has produced a material with all the benefits and beauty of timber without the disadvantages; Porce-Plank™ is fire proof; needs no maintenance; will not stain; will not change colors or fade; and is extremely resistant to abrasion -offering massive over-life savings.

    Extremely high slip resistance and zero maintenance make it the perfect choice for outside dining; roof terraces and balconies; walkways and swimming pool areas.

    Wood-Groove Effect

    Porce-Plank™ porcelain pavers are ideal for high traffic applications where the look of wood is preferred but where low maintenance and a consistent appearance, year after year is essential.

    Completely nonporous, they will not stain and require no sealing. They will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe floor area wet or dry.

    Porce-Plank™ is available in a grooved finish simulating wood deck board grooving, ideal for exterior applications where additional grip is preferred and they are available in 3 different color choices.

    Wood-Slat Effect

    The Porce-Plank™ porcelain pavers have simulated slats, giving the appearance of individual timber decking slats but on a continual anti-slip surface – the aesthetics of timber without color fade or maintenance.

    Porce-Plank™ offers the classic look of natural wood without the disadvantages:

    ·       High Load bearing

    ·       Fire proof

    ·       Cost effective

    ·       Installation over single ply

    ·       Membranes

    ·       Non porous

    ·       Highly stain resistant

    ·       Highly slip resistant

    ·       Hidden services w/ easy access Light weight -9 lb /SqFt
    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Специфікація
    • Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Технічна специфікація
    • Унікальний номерtile-tech-porcelain-porce-plank
    • Сімейство продуктівPorcelain Roof Pavers
    • Група продуктівWood Plank Series
    • ТипObject (single object)
    • Дата публікації2018-08-21
    • Номер видання1
    • Висота (у дюймах)23.4
    • Ширина (у дюймах)23.4
    • Глибина (у дюймах)0.75
    Посилання
    Пов'язані
    • Матеріал основнийPorcelain
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)9
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Pavers & Stones
    • Назва UNSPSCTiles and flagstones
    • Код UNSPSC301317
    • Код Uniclass 2015Pr_25_93_60_09
    • Опис Uniclass 2015Clay pavers
    • Код CSI MasterFormat 201407 76 00
    • Заголовок CSI MasterFormat 2014Roof Pavers
    • Номер OmniClass23-13 41 19 11
    • Заголовок OmniClassRoof Pavers
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка