Публікуйте свої продукти
Soffit Discharge
Tradesman Manufacturing

Soffit Discharge

Soffit Discharges are one of a family of standard terminations to the In-Slab Duct. Typically supplied with a damper for exhaust applications and without damper for inlet applications. The Soffit Discharge penetrates the bottom slab surface (typically balcony ceilings) and is usually coupled with a sleek Slab Grill or Step-Down Diffuser to finish the opening.

Features:

  • 90-degree termination – hides opening of duct under balconies or overhangs
  • 4” x 12-1/4” opening
  • Flanged and pre-drilled for fasteners
  • Available with or without damper
  • SMART Union made in North America
  • UL/ULC label attached to inside of fitting – visible for inspections post-concrete pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
Технічна специфікація
  • Унікальний номерSoffit-Discharge
  • Сімейство продуктівHVAC Ductwork System
  • Група продуктівHVAC Ductwork Soffit Discharge
  • ТипObject (single object)
  • Дата публікації2025-12-17
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вCanada
  • Виготовлено вCanada
Класифікація
  • Категорія BIMobjectHVAC - Ductwork