Публікуйте свої продукти
Trespa® Meteon® Lumen L9000 Metropolis Black- Diffuse Exterior panels / cladding
Trespa

Trespa® Meteon® Lumen L9000 Metropolis Black- Diffuse Exterior panels / cladding

Decorative high-pressure compact laminates in various thicknesses for outdoor applications. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance weather and light protecting properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Специфікація
  • Trespa® Meteon® – Premium Exterior Facade PanelsOffers compelling aesthetics with a wide range of colours, textures and finishes.Designed for durability, resisting harsh weather, UV exposure, and impact.Ideal for ventilated façade systems, balconies, and sunblind solutions.Available in collections like Lumen, Metallics, Focus, Naturals, Wood Decors, and Uni Colours.Easy to maintain and colour-stable surfaces.

    Diffuse

    Silky smooth to the touch, the Diffuse finish has a low light reflectivity and no texture. Light is scattered, creating a super-smooth, super-matt surface.

Технічна специфікація
  • Унікальний номерtrespa-meteon-lumen-l9000-metropolis-black-diffuse-13981
  • Сімейство продуктівExterior panels
  • Група продуктівTrespa® Meteon® Lumen
  • ТипObject (single object)
  • Дата публікації2026-03-30
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectСтіни - Облицювання

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка