Публікуйте свої продукти
Trespa® Meteon® Wood Decors NW05 Loft Brown- Matt Exterior panels / cladding
Trespa

Trespa® Meteon® Wood Decors NW05 Loft Brown- Matt Exterior panels / cladding

Decorative high-pressure compact laminates in various thicknesses for outdoor applications. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance weather and light protecting properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Специфікація
  • Trespa® Meteon® – Premium Exterior Facade PanelsOffers compelling aesthetics with a wide range of colours, textures and finishes.Designed for durability, resisting harsh weather, UV exposure, and impact.Ideal for ventilated façade systems, balconies, and sunblind solutions.Available in collections like Lumen, Metallics, Focus, Naturals, Wood Decors, and Uni Colours.Easy to maintain and colour-stable surfaces.

    Matt

    A low sheen finish creates a smooth super-matte appearance with a dry hand. Perfect for raw wood or stone patterns.

Технічна специфікація
  • Унікальний номерtrespa-meteon-wood-decors-nw05-loft-brown-matt-13913
  • Сімейство продуктівExterior panels
  • Група продуктівTrespa® Meteon® Wood Decors
  • ТипObject (single object)
  • Дата публікації2026-04-13
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectСтіни - Облицювання

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка