Публікуйте свої продукти
FMS-1655R Remote Display
Triatek

FMS-1655R Remote Display

Triatek’s FMS-1655R Remote Display displays the information of its corresponding FMS-1655 Room Pressure Controller, and provides a convenient secondary location to monitor critical environments.



Applications for the FMS-1655R include:


  • Isolation rooms with adjacent anterooms
  • Nurses’ station display for a single isolation room or patient room
  • Surgical suites requiring dual displays (one inside the controlled space, one outside)
  • Remotely displaying the room temperature or relative humidity

The FMS-1655R features a user-friendly touchscreen with modern graphics, intuitive menus, and Triatek’s signature color-coded Safety Halo™ edge lighting – a glowing, color-coded edge lighting that provides 180° of status visibility, and allows users to monitor their critical spaces with a simple glance. The FMS-1655R immediately alerts users of unsafe conditions with both visual and audible alarms.


  • Remotely display any one of the six parameters monitored by the companion FMS-1655 Room Pressure Controller
  • Safety Halo™ edge lighting
  • User-friendly touchscreen with intuitive menus
  • Bold, modern graphics Visual and audible alarms
  • Easy to install and customize
  • Password protection with up to 10 user passwords
  • Status-only display mode available
  • Available in plastic surface mount or stainless steel flush mount; stainless steel thin mount also available for shallow wall cavities
Технічна специфікація
  • Унікальний номерtriatek-014
  • Сімейство продуктівClimate Control (HVAC)
  • Група продуктівRemote Display
  • ТипObject (single object)
  • Дата публікації2016-10-28
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Control Panels
  • Код CSI MasterFormat 201423 09 13
  • Заголовок CSI MasterFormat 2014Instrumentation and Control Devices for HVAC

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти