Публікуйте свої продукти
Big flakes - Façade coverings
Unimetal

Big flakes - Façade coverings

This type is mainly used for wide façades in that it
allows highlighting the typical profile of the big
flakes.
By choosing the size, orientation and pattern of the
flakes, it is possible to obtain different profiles, thus
allowing the designer to create interesting patterns
for the façade covering.
The "pre-coated" version (pickling process: light
iridescent grey and dark grey) allows obtaining, right
from its application, a homogeneous colour also
avoiding glare during the initial period. Besides, in
order to ensure adequate size for the different
designs, the flakes can be manufactured
individually for all patterns.

Специфікація
  • Flakes size can be customised
    Several compositional possibilities
    Finishings are subject to the formation of a natural film
    Ecologically sustainable certified product

Технічна специфікація
  • Унікальний номерBig-flakes
  • Сімейство продуктівFaçade coverings
  • Група продуктівRheinzink
  • ТипObject (single object)
  • Дата публікації2019-11-05
  • Номер видання1
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийMetal
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectСтіни - Облицювання
  • Класифікація IFCCurtain Wall