Публікуйте свої продукти
Vaddio ConferenceSHOT FX Camera
Vaddio ConferenceSHOT FX Camera
Vaddio ConferenceSHOT FX Camera
    Vaddio

    Vaddio ConferenceSHOT FX Camera

    • ConferenceSHOT FX Camera BLACK 999-20000-000.
    • Fixed USB 3.0 camera for small to medium conference rooms.
    • 2 Megapixel, native 1080p/60 (full HD) image sensor.
    • 3x optical zoom, horizontal field of view of 88degrees.
    • Simultaneous uncompressed USB 3.0 and IP (H.264) streaming outputs at resolutions up to 1080p/60.

    As Featured on Amazon.com

    #Vaddio #ConferenceSHOTFX #HDCamera #USBCamera

    Специфікація
    • Specifications

      Color: Black
      Certifications: CE Approved, FCC Approved
      Product Width: 6.1" (15.49 cm)
      Product Height: 6.3" (16.00 cm)
      Product Depth: 5.5" (13.97 cm)
      Product Weight: 2.5 lbs (1.13 kg)
      Signal Type: USB 3.0, IP-Streaming
      Power Type: Local Power
      Output Ports: USB 3 Type B, IP-Streaming
      Zoom: 3x optical zoom
      Field of View: 88° Wide End to 46° Tele End
      Estimated Room Size: Huddle Space, Small Conference Room
      Minimum Illumination: 0.15 Lux (F1.5)
      Browser-based User Interface for Remote Control: Built-in

       

    Технічна специфікація
    • Унікальний номерVaddio-ConferenceSHOT-FX-Camera
    • Сімейство продуктівVideo Camera
    • Група продуктівHD
    • ТипObject (single object)
    • Дата публікації2019-03-13
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
    • Назва UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
    • Код UNSPSC451118
    • Код CSI MasterFormat 201411 52 00
    • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
    • Номер OmniClass23-37 15 11
    • Заголовок OmniClassCameras