Публікуйте свої продукти
Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera
Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera
Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera
Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera
Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera
    Vaddio

    Vaddio DocCAM 20 HDBT HD In-Ceiling Document Camera

    • DocCAM 20 HDBT Camera.
    • 1080p/60fps resolution for razor sharp image clarity you expect from Vaddio.
    • 20x optical zoom.
    • 59.5 degrees- horizontal field of view.
    • Simultaneous HDBaseT and IP H.264 streaming.

    As Featured on Amazon.com

    #Vaddio #DocCAM #HDCamera

    Специфікація
    • Specifications

      Color: White
      Certifications: CE Approved, FCC Approved
      Product Width: 8" (20.32 cm)
      Product Height: 4.25" (10.80 cm)
      Product Depth: 8" (20.32 cm)
      Product Weight: 5.05 lbs (2.29 kg)
      Signal Type: HDbT, IP-Streaming
      Power Type: PoE+, OneLINK
      Input Ports: None
      Output Ports: HDbT
      Zoom: 20x
      Field of View: 60.0° Wide End to 3.3° Tele End
      Estimated Room Size: Huddle Space, Small Conference Room, Large Conference Room, Large Venue
      Minimum Illumination: 0.4 Lux (F1.6)
      Browser-based User Interface for Remote Control: Built-in
      Control Method: Joystick, Web UI, Touch Screen, Telnet, RS-232 and IR Remote
      OneLINK Compatibility: Native

    Технічна специфікація
    • Унікальний номерVaddio-DocCAM-20-HDBT-HD-In-Ceiling-Document-Camera
    • Сімейство продуктівVideo Camera
    • Група продуктівIn-Ceiling
    • ТипObject (single object)
    • Дата публікації2019-03-13
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
    • Назва UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
    • Код UNSPSC451118
    • Код CSI MasterFormat 201411 52 00
    • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
    • Номер OmniClass23-37 15 11
    • Заголовок OmniClassCameras