Публікуйте свої продукти
SETH-MI Electrically Heated Louvers
Veotec Americas

SETH-MI Electrically Heated Louvers

High Output Electric Heated Louver (SETH-MI) will mitigate snow and ice without significantly heating the air and is a vertical-style louver capable of removing large quantities of rain and fog from the air stream. A typical air temperature rise of 2 to 4F is possible.

Специфікація
  • Eliminate moisture from fluid heating and cooling with drift eliminators and vane and coil technology from Veotec Americas. In one compact unit, you’ll see a high level of moisture removal while you continue to heat or cool the inlet air.

    Our eliminator is a great choice from a variety of units.

    • Air inlet anti-icing
    • Power generation systems
    • Oil and gas units
    • HVAC systems
    • Ventilation systems
    • Diesel engine air intakes

    Do you need to winterize your air inlets? Ask us about our drift eliminators and other options. For a consultation and free quote, call us now at (952) 582-4918.

Технічна специфікація
  • Унікальний номерseth-mi-electrically-heated-louvers
  • Сімейство продуктівHeating and Cooling
  • Група продуктівElectrical
  • ТипObject (single object)
  • Дата публікації2026-01-09
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Код CSI MasterFormat 201423 00 00
  • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Номер OmniClass23-27 23 19 11
  • Заголовок OmniClassHeat Exchangers for Ventilation Air