Публікуйте свої продукти
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
Novatone VitrA Tile Collection
    VitrA Tiles

    Novatone VitrA Tile Collection

    The Novatone collection blends the timeless appeal of natural stone with the modern edge of concrete aesthetics. Each tile radiates dynamism and versatility with varied hues and tones that captivate the eye. Novatone encapsulates the emotions of excitement and curiosity, signifying a new chapter in design exploration where old and new merge seamlessly to create something remarkable. Novatone harmonizes contradictory elements into a cohesive whole, making it ideal for projects blending different architectural themes or eras. Whether in a bustling commercial space or a tranquil residential area, Novatone tiles offer a durable, versatile foundation that celebrates the ongoing dialogue between past and future.

    The collection’s palette, featuring four distinct colors, enhances this duality, offering flexibility to create environments that reflect both time-honored elegance and cutting-edge style.

    Специфікація
    • Body Type: Colorbody Porcelain

      Color: Sand, Cotto, Greige, Beige, Cream travertine, Red travertine

      Size: 120x280, 60x120

      Surface: Matt

      Antislip: R10B

      Thickness: 6mm, 9mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Технічна специфікація
    • Унікальний номерVitrA-Floor-Wall-Tile-Novatone-Concrete
    • Сімейство продуктівTiles
    • Група продуктівFloor & Wall Tile
    • ТипBuilding Material
    • Дата публікації2024-09-18
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийCeramics
    • Матеріал допоміжнийCeramics
    • Розроблено вTürkiye
    • Виготовлено вTürkiye
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Tiles
    • Класифікація IFCCovering
    • Код за ETIMEC011340
    • Назва за ETIMCeramic tile
    • Код Uniclass 2015Pr_35_93_96_19
    • Опис Uniclass 2015Ceramic tiles
    • Код CSI MasterFormat 201409 30 13
    • Заголовок CSI MasterFormat 2014Ceramic Tiling
    • Номер OmniClass23-15 17 13 13 13
    • Заголовок OmniClassCeramic Tile Flooring

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Finland
    India
    Dominica
    Egypt
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Germany
    Iran
    El Salvador
    Eritrea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Greece
    Israel
    Grenada
    Ethiopia
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Hungary
    Jordan
    Guatemala
    Ghana
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Italy
    Laos
    Martinique
    Lesotho
    Jersey
    Lebanon
    Mexico
    Liberia
    Latvia
    Macau
    Montserrat
    Libya
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit