Публікуйте свої продукти
Laserline Twin
Vogel&Noot

Laserline Twin

Laserline Twin decorative radiators integrate the state of the art technology of execution with remarkable design, providing their Users with highest qualities of climate comfort and functionality. The bottom middle connection solution present in all height options of the Laserline Twin radiators, in association with the elegant yet practical tower drying rail offered as standard and the high heat output, make these radiators highly suitable for application in large designer bathrooms or even bathing rooms. Regularly manufactured as a 2-columned version only (in 5 height varieties and 2 length options), in RAL 9016 snow-white coloring, at Clients’ request Laserline Twin can be delivered in any other available RAL colour.
Специфікація
  • Description:decorative laser- welded radiator. Vertical columns in the typical Delta profile flattened from the outside.
    Laserline Twin is  delivered as standard with a towel rail in the colour option matching the radiator's, with
    chrome grips.

    Height: 1000, 1200, 1500, 1800, 2000mm

    Length: 500 mm (10 segments), 600 mm (12 segments)

    Depth: 2- columned- 63 mm

    Connection: bottom middle connection, 2 x G ½” internal threaded connecting stubs (50 mm spacing), air vent on the
    top right- hand side (air vent included in the radiator's kit).

    Brackets: brackets welded on the back, suspending elements included with delivery (4 x RK2 support kit).

    Colour: as standard snow- white RAL 9016 varnish, other RAL colours at request

    Operating pressure: 10 bar

    Test pressure: 13 bar

    Max. temperature: 110°C

    Packaging: packed for transport in environmental friendly, edge- protecting packaging, welded in foil.

Технічна специфікація
  • Унікальний номерvogel_noot-Laserline_Twin
  • Сімейство продуктівVogel&Noot
  • Група продуктівColumn radiators
  • ТипObject (single object)
  • Дата публікації2018-08-09
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийSteel
  • Розроблено вПольща
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCSpace Heater
  • Код Uniclass 2015Pr_70_60_36_73
  • Опис Uniclass 2015Radiators
  • Номер OmniClass23-33 15 21 13
  • Заголовок OmniClassFinned Tube Radiators

Доступність регіону

Європа
Польща