Публікуйте свої продукти
Vonaris VSV
Vogel&Noot

Vonaris VSV

Convectors Vonaris VSV are composed of several interconnected profiled steel heating elements of a rectangular cross section. Each convector has got two bottom connecting openings, each with external thread G ½”, enabling bottom connection. Four side openings with internal thread G ½” are normally designed for mounting the Danfoss thermostatic valve insert with pre-regulation, plus the air vent and closing plugs. Vonaris VSV convectors are equipped with two side covers, but no top masking grille. The heating profiles are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.
Специфікація
  • Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0mm) Metal sheet thickness: heating profiles- 1.50 mm; convectors- 0.50 mm Height: 1600, 1800, 2000 mm Width: from 214 up to 862 mm Depth: from 68 up to 93 mm Connections: 2 x G ¾", bottom connectors, 4 x G ½", side connectors Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Max. temperature: 110°C Colour: RAL 9016, other RAL colours available, surcharge at each order Accessories: plug and air vent, Danfoss thermostatic valve insert included in the convector's kit
Технічна специфікація
  • Унікальний номерvogel_noot-Vonaris-VSV
  • Сімейство продуктівVogel&Noot
  • Група продуктівDecorative radiators
  • ТипObject (single object)
  • Дата публікації2018-08-09
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийSteel
  • Розроблено вПольща
  • Виготовлено вАвстрія
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCSpace Heater
  • Код Uniclass 2015Pr_70_60_36_73
  • Опис Uniclass 2015Radiators
  • Номер OmniClass23-33 15 21 15
  • Заголовок OmniClassPlate Radiators

Доступність регіону

Європа
Польща