Публікуйте свої продукти
Awning window system FSM with drop arm
Awning window system FSM with drop arm
Awning window system FSM with drop arm
    WAREMA Renkhoff SE

    Awning window system FSM with drop arm

    Awning window systems with drop arm are a textile, external sun shading system with awning fabric that is extended and tilted by the lateral drop arms and end rail. The awning fabric is already premounted in an aluminium cover in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Sophisticated

    Effective and stylish building shading: Awning window systems are a weather-proof, external sun shading system with awning fabric that is extended and tilted by the lateral drop arms and end rail.

    Protected, transparent

    Sun shading system and uninterrupted view out: Tilted guide rails offer protection from direct solar radiation, prying eyes and glare control. And you still get the view out.

    Full of character

    The tilted awning fabric lends facades a lively, light character. A combination with vertical window awnings creates a unique, attractive appearance.

    Optimally adaptable

    Perfectly matched: Individual cover panel folds can be integrated into any on-site situation.

    Widely applicable

    Flexible: The high-quality sun shading system is used inside the exterior insulation and finish system, but can also be integrated into existing shafts or visibly attached to the reveal.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4000 mm
      Order height mx1600 mm

      Keyfacts:

      • Drop arm
      • Folded cover panel
      • Cover panel fixing via bracket
    Технічна специфікація
    • Унікальний номерAwning-window-system-FSM-drop-arm
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)1400
    • Ширина (мм)1200
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds