Публікуйте свої продукти
Front-mounted awning with drop arm
Front-mounted awning with drop arm
Front-mounted awning with drop arm
Front-mounted awning with drop arm
Front-mounted awning with drop arm
    WAREMA Renkhoff SE

    Front-mounted awning with drop arm

    Front-mounted awnings with drop arm are a textile, external sun shading system with awning fabric that is extended and tilted by the lateral drop arms. The extruded half-round box is located in front of the window.

    Protected, transparent

    Sun shading system and unobstructed view out: Tilted drop arms offer protection from direct solar radiation and glare control. And you still get the view out.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster into listed buildings and renovations or integrated with a visible half-round box to create a design feature.

    Sophisticated

    Accents on the facade: The completely closing, half-round box and the design with drop arm create an interesting combination of technical sophistication and visual impact.

    Full of character

    The tilted awning fabric lends facades a lively, light character. A combination with vertical window awnings creates a unique, attractive appearance.

    Creative

    Individual colour combinations for an appealing facade design: Wide range of colours available for powder-coated aluminium components. Over 300 designs from the WAREMA awning collection can be selected for the awning fabrics.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4000 mm
      Order height mx1600 mm

      Keyfacts:

      • Drop arm
      • Extruded box
      • Box fastening via bracket
    Технічна специфікація
    • Унікальний номерFront-mounted-awning-drop-arm
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)1400
    • Ширина (мм)1200
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds