Публікуйте свої продукти
Double Check Valve Assemblies, Stainless Steel  - 757, 757N
Watts

Double Check Valve Assemblies, Stainless Steel - 757, 757N

4.1 з 5 зірок4.1(11 відгуки)
Series 757, 757N Double Check Valve Assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating tri-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70% lighter than traditional designs. Series 757, 757N is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum Working Pressure: 175psi (12.06 bar).
Специфікація
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage

    Body Material: 304 (Schedule 40) Stainless Steel, Bronze Body
    Connection Size: 2-1/2", 3", 4", 6", 8", 10"
    Connection Type: Flanged
    Industry Standards: Approved by the Foundation for Cross-Connection Control and Hydraulic Research at The University of Southern California (FCCCHR-USC)
    Working Pressure: 175psi (12.1 bar)
    Maximum Working Temperature: 33°F – 140°F (0.5°C – 60°C)

Технічна специфікація
  • Унікальний номер3458
  • Сімейство продуктівBackflow Prevention
  • Група продуктівNon-Return Valves for Liquid Services
  • ТипObject (single object)
  • Дата публікації2009-09-16
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Клапани

Доступність регіону

Північна Америка
Канада
Сполучені Штати

Схожі продукти