Публікуйте свої продукти
DW-100 Dual Technology Wall Switch Sensor
WattStopper

DW-100 Dual Technology Wall Switch Sensor



The DW-100 dual technology wall switch sensor combines the benefits of passive infrared (PIR ) and ultrasonic technologies, and can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.

Key Features
  • High sensitivity and dense coverage for exceptional performance
  • Color-matched lens and low profile for appealing design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Manual-ON operation for maximum energy savings
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

General Info
Special Features: Zero crossing for long relay life
Typical Applications: Small/Executive Offices, Small/Medium Conference Rooms, Lunch/Break Rooms

Technical Info
IR Range On Axis: 525 SqFt
Load: 0-1200 W, 1/6 hp
Light Output 1FC D: Automatic On/Off, Manual On/Off
Response Time: 5 to 30 minutes
Volts: 120/230/277 VAC, 50/60 Hz
www.legrand.ca
Технічна специфікація
  • Унікальний номерdw-100
  • Сімейство продуктівLighting Controls
  • Група продуктівWall Switch Sensors - Dual Technology
  • ТипObject (single object)
  • Дата публікації2015-11-04
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектричні - Controls

Доступність регіону

Північна Америка
Сполучені Штати