Публікуйте свої продукти
DW-200 Dual Technology Dual Relay Wall Switch Sensor
WattStopper

DW-200 Dual Technology Dual Relay Wall Switch Sensor



The DW-200 dual technology wall switch sensor combines the benefits of passive infrared (PIR ) and ultrasonic technologies to turn lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits and a variety of features.
Key Features
  • High sensitivity and dense coverage for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Color-matched lens and low profile for appealing design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Auto-ON to 50% operation for maximum energy savings
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

General Info
Special Features: Dual Relay
Typical Applications: Small/Executive Offices, Small/Medium Conference Rooms, Lunch/Break Rooms

Technical Info
IR Range On Axis: 525 SqFt
Load: 0-1200 W, 1/6 hp
Light Output 1FC D: Automatic On/Off, Manual On/Off
Response Time: 5 to 30 minutes
Volts: 120/230/277 VAC, 50/60 Hz
www.legrand.ca
Технічна специфікація
  • Унікальний номерdw-200
  • Сімейство продуктівLighting Controls
  • Група продуктівWall Switch Sensors - Dual Technology
  • ТипObject (single object)
  • Дата публікації2015-11-04
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектричні - Controls

Доступність регіону

Північна Америка
Сполучені Штати