Publish your products
GLU 6430
GLU 6430
GLU 6430
GLU 6430
GLU 6430

    GLU 6430

    VELUX solar, centre-pivot roof window

    GLU 006430
    (interior finish - polyurethane coating; exterior cover - aluminum dark gray)

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.

    The VELUX solar centre-pivot roof window GLU is powered by daylight via an integrated solar cell and operated with a wireless wall switch for ultimate convenience. A built-in rain sensor ensures peace of mind by automatically closing the window at the first sign of rain. Its moisture-resistant surface makes it ideal for kitchens and bathrooms. The window is as easy to install as a manual window, as no wiring is needed.

    The window can be installed in roof pitches between 15° and 90° to the horizontal. Note: A combination of roof pitches, window sizes, cover materials and accessories might hinder parking of the sash in some open positions.

    Window CodeWidth in mmHeight in mmEffective Daylight Area in m2Geometric Free Area in m2
    CK025507780.220.26
    FK0666011780.470.54
    MK047809780.470.53
    MK0678011780.590.66
    MK0878013980.720.81
    MK1078016000.850.94
    PK0894213980.921.01



    Specification
    • Performance window
      characteristics
      Performance
      Thermal transmittance (U-value)1.0 W/(m²K)
      Light transmittance (τ,v)0.63
      Total solar energy transmittance 
      (g-value)
      0.45
      Sound insulation (Rw)35(-1;-3) dB
      Air permeability, [class]4
      External fire performance - 
      British [class]
      AC
      External fire performance - 
      European [class
      npd
      Impact resistance [class]3
      Load-bearing capacity 
      of safety devices
      ✓
      Reaction to fire [class]D-s3,d0
      Resistance to snow loadSee glazing composition
      Resistance to wind load [class]C3 (>SK08: NPD)
      Water tightness [class]E900
        
        
        
      Glazing unitComposition
      (from inside to outside)
      Triple-glazed6 mm float glass -
      13 mm Argon -
      3 mm heat strengthened glass -
      13 mm Argon -
      4 mm toughened glass
    Technical specification
    • Unique ref.GLU-6430
    • Product familyCenter Pivot
    • Product groupSolar
    • TypeObject (single object)
    • Date of publishing2026-02-01
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inSlovakia
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine