Publish your products
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093
Electrically vented glass rooflight w. Flat glass CVU ISU2093

    Electrically vented glass rooflight w. Flat glass CVU ISU2093

    4.7 out of 5 stars4.7(6 reviews)

    The electrically vented glass rooflight CVU has a unique design with a slim frame and invisible sash providing maximum daylight and a beautiful design from inside the home. This vented base unit comes with 2- or 3-layer glazing and has excellent energy performance as well as sound reduction capabilities in case of rain, hail or traffic. It delivers fresh air at the touch of a button and has a pre-connected rain sensor that conveniently closes the window automatically in the event of rain, thus providing full peace of mind.

    The flat glass rooflight top unit has an elegant glass-to-edge flat shape with straight lines that almost becomes one with the roof. The outer glass surface is toughened making this a highly durable top unit that has increased resistance to wind, snow and hail. The flat glass top unit can be installed in roof pitches from 2°- 15° and is compatible with all glass rooflight base units (CFU/CVU)

    Technical specification
    • Unique ref.CVU-2093
    • Product familyFlatroof windows
    • Product groupGlazed flatroof windows
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe Asia
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit