Publish your products
GXLA 68
GXLA 68
GXLA 68
GXLA 68
GXLA 68

    GXLA 68

    VELUX side-hung roof exit window 

    GXLA 3068

    left-hung seen from the outside

    (interior finish - wood, clear lacquer; exterior cover - aluminum dark gray)

    The VELUX craftsman’s roof exit GXLB with right opening, is designed to provide safe and convenient access to the roof. It opens outward and stays firmly in place.

    Made from high-quality lacquered or white-painted pine wood like our standard wooden roof windows.

    The window used as a craftsman's roof exit can be installed in roof pitches between 15° and 60° to the horizontal.

    Window CodeWidth in mmHeight in mmEffective Daylight Area in m2Geometric Free Area in m2
    FK0666011780.470.54
    MK047809780.470.53
    MK0678011780.590.66
    MK0878013980.720.81

    Due to the extra sound reduction feature, background ventilation is not possible.

    Specification
    • Performance window
      characteristics
      Performance
      Thermal transmittance (U-value)1.1 W/(m²K)
      Light transmittance (τ,v)0.68
      Total solar energy transmittance 
      (g-value)
      0.49
      Sound insulation (Rw)35(-1;-3)dB
      Air permeability, [class]3
      External fire performance - 
      British [class]
      AA
      External fire performance - 
      European [class
      npd
      Impact resistance [class]3
      Load-bearing capacity 
      of safety devices
      Reaction to fire [class]C-s1,d2
      Resistance to snow loadSee glazing composition
      Resistance to wind load [class]C3
      Water tightness [class]9A
        
        
        
      Glazing unitComposition
      (from inside to outside)
      Triple-glazed6.8 mm float glass -
      13 mm Argon -
      3 mm heat strengthened glass -
      13 mm Argon -
      4 mm toughened glass
    Technical specification
    • Unique ref.GXLA-68
    • Product familySpecial function
    • Product groupRoof access
    • TypeObject (single object)
    • Date of publishing2026-02-01
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit