VELUX side-hung roof exit window
GXLB 3068
right-hung seen from the outside
(interior finish - wood, clear lacquer; exterior cover - aluminum dark gray)
The VELUX craftsman’s roof exit GXLB with right opening, is designed to provide safe and convenient access to the roof. It opens outward and stays firmly in place.
Made from high-quality lacquered or white-painted pine wood like our standard wooden roof windows.
The window used as a craftsman's roof exit can be installed in roof pitches between 15° and 60° to the horizontal.
| Window Code | Width in mm | Height in mm | Effective Daylight Area in m2 | Geometric Free Area in m2 |
| FK06 | 660 | 1178 | 0.47 | 0.54 |
| MK04 | 780 | 978 | 0.47 | 0.53 |
| MK06 | 780 | 1178 | 0.59 | 0.66 |
| MK08 | 780 | 1398 | 0.72 | 0.81 |
Due to the extra sound reduction feature, background ventilation is not possible.
Region availability
| Europe | Asia |
|---|---|
Bosnia and Herzegovina | Türkiye |
Bulgaria | |
Croatia | |
Czech Republic | |
Estonia | |
Hungary | |
Latvia | |
Lithuania | |
Poland | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Ukraine |