發佈您的產品
品牌大尺寸橫幅圖片

Waterproofing Project - Braila Bridge Romania

✅ ISOMAT takes immense pride in providing integrated product solutions to an engineering marvel, the 📍Braila Bridge in Romania. It’s the first bridge over the maritime Danube sector and the largest infrastructure investment in Romania in the last 30 years.
🔸With a total area of 13,000 m2, it constitutes a milestone for Romania’s further development and the overall modernization of its transportation infrastructure.
For reliable and durable waterproofing of the pedestrian bridge decks, the following ISOMAT products were used:
👉EPOXYCOAT-AC, the anti-corrosion epoxy primer specifically designed for metal surfaces
👉ISOFLEX-PU 500, the 100% polyurethane liquid waterproofing membrane featuring excellent mechanical, chemical and thermal resistance properties
👉TOPCOAT-PU 720, the UV-stable, elastic protective polyurethane coating for long-lasting protection

The completion of the Braila Bridge has substantially improved the everyday life of the locals, greatly benefiting travel and trade with neighboring countries, as it makes it easier to get from Braila to Tulcea by replacing the 50-minute ferry ride with a 2-3 minute road crossing.