發佈您的產品
Product image
合集圖示

SFA - Pumps for air conditioner condensates 的 SFA SANIFLO SANITRIT

Air conditioners generate condensates that may need to be collected in order to be discharged discreetly.
To meet this need, SFA offers a range of silent and efficient solutions to lift condensates from air conditioners up to 10 kW cooling capacity.
Make sure the pump is suitable for your air conditioner:
It is generally accepted that the volume of condensate water to be discharged is approximately 0.5 to 0.8 L/h per kW of cooling capacity (this value can increase significantly in areas with very high humidity). Thus, for example, for a 5 kW air conditioner, the volume of condensate to be drained will be 2.5 to 4 L/h.
To achieve a functional installation adapted to your air conditioner, it is important to take into account the pressure drops: the suction height, the vertical discharge height and finally the horizontal discharge length.

合集包含

3 產品