發佈您的產品
Product image
合集圖示

SFA - Pumps for boiler condensates 的 SFA SANIFLO SANITRIT

The evacuation of boiler condensates cannot always be done by gravity.
That is why SFA offers a wide range of condensate pumps: for gas and oil boilers, for small kitchen boilers as well as for large boilers (up to 80 kW).
According to legislation, condensate from combustion appliances may only be discharged into waste water resistant systems with a pH value of less than 6.5.
National and local regulations may require pre-treatment of condensate.
These pumps are also compatible with heat pumps and thermodynamic storage tanks.
SFA also offers a wide range of condensate neutralisation systems, which can be integrated or not in the pump.

合集包含

6 產品