发布您的产品
Glass pony wall

Glass pony wall

Glass pony wall Total dimensions: 48" H x 10" W x 96" L Must be anchored to floor Approx. footprint: 10" x 96" Glass panel dimensions: 91" W x 44" H Ideal for room divider or reception desk back feature Poured Glass has 3D appearance (3) edges polished (two sides and top) Millwork included (Paint Grade) Unit painted to match C3 colors standard One tube of clear silicone included to caulk glass into millwork Three-week lead time; Four-week lead time for Glass
技术规格
  • 唯一参考pony_wall
  • 产品系列xxxx
  • 产品组合yyyy
  • 类型对象(单个对象)
  • 发布日期2012-11-01
  • 版本号2
  • 高度 (inch)46
  • 宽度 (inch)96
  • 深度 (inch)10
相关
  • 主材料玻璃
  • 次要材料金属
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 玻璃
  • IFC 分类装饰元素
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • OmniClass 编号23-13 19 13 11 17
  • OmniClass 标题Solid Glass Sheets