发布您的产品
Cabinet Astrid 12 drawers, White
ABA Skol

Cabinet Astrid 12 drawers, White

Astrid storage series consist of several different modules on wheels or socket. Body of chipboard with laminate surface in three different colors: birch, light grey or white. The drawers have high pressure laminated fronts which come in 9 different colors.
规格
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
技术规格
  • 唯一参考7033800
  • 产品系列Storage
  • 产品组Astrid
  • 类型对象(单个对象)
  • 发布日期2019-10-09
  • 版本号1
  • 高度 (mm)720
  • 宽度 (mm)1200
  • 深度 (mm)420
相关
  • 主材料木头
  • 次要材料层压板
  • 设计国家/地区瑞典
  • 制造国家/地区拉脱维亚
  • 净重 (Kg)68
分类
  • BIMobject 类别家具 - 货架和存储
  • IFC 分类家具
  • UNSPSC 名称Cabinets
  • UNSPSC 代码30161801
  • Uniclass 2015 代码EF_40_30
  • Uniclass 2015 说明Furnishings
  • CSI MasterFormat 2014 代码12 50 00
  • CSI MasterFormat 2014 标题Furniture
  • OmniClass 编号23-21 25 11 13
  • OmniClass 标题Classroom Furniture
  • CSI UniFormat II 代码E2020
  • CSI UniFormat II 标题Movable Furnishings

发售地区

欧洲