发布您的产品
Acryloyl Wall & Ceiling Panels
Acryloyl Wall & Ceiling Panels
Acryloyl Wall & Ceiling Panels
    Arcoplast

    Acryloyl Wall & Ceiling Panels

    ACRYLOYL PANELS : Acryloyl panels are all made from the same composite material : Acryloyl is an engineered compressive polymer composite, glass fiber solid core matrix. Arcoplast wall and ceiling panels all integrate seamlessly together, this is made possible using A-2020 adhesive, and A-1010 Bio-Seal adhesive sealant finishing compound. Effectively the panels are chemically welded together forming a seamless, Single Membrane Primary Barrier.

    Acryloyl panels have a working history across a wide range of industries, notably : Controlled environments, cleanrooms, Biosecurity laboratories, Food & Beverage plants and other related industries accredited to the standard : CL3, PC3, BSL-3, ABSL-3, PC4, BSL-4.

    规格
      • Accidentally damaged surfaces are easily repaired on-site
      •  Acryloyl partition wall system STC rating of 59
      •  Design to accommodate recess or surface mount MEP’s
      •  FSV 10 fire and SDV 0 smoke rating
      •  Thermo-formable for curved and customized applications
      •  Acryloyl is chemically neutral
      •  Awarded the Living Building Challenge 
      •  Complies to the Leef Standard of waste management
      •  Existing protruding services. Acryloyl is easily cut, sealed & finished in place
      •  Compliant to : CL3, PC3, BSL-3, ABSL-3, PC4, BSL-4
      •  Seismic Categories A,B,C & D, E, F

      WALLS & CEILINGS, LININGS • DIV-BARRIERS

    技术规格
    • 唯一参考acryloyl-wall-and-ceiling-panels
    • 产品系列Walls & Ceilings
    • 产品组合ACRYLOYL
    • 类型对象(单个对象)
    • 发布日期2023-08-23
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别建筑 - 天花板
    • OmniClass 编号23-15 13 13
    • OmniClass 标题Interior Wall and Ceiling Cladding