发布您的产品
GFRP Wall & Ceiling Panels
GFRP Wall & Ceiling Panels
GFRP Wall & Ceiling Panels
    Arcoplast

    GFRP Wall & Ceiling Panels

    GFRP is a reinforced glass fiber solid core matrix panel with a high gloss Gel Coat surface. GFRP is the most diverse Arcoplast panel system, consisting of four different types of panel. There is a standard wall and ceiling panel system and three specialized systems : GFRP Lead Shield Panels • Steel Core Panels • Ultra HD Panels. As there is not one type of cleanroom, the different types of GFRP panel systems are designed and manufactured to meet the demands of the different applications, such as : Biosecurity, Radiology, Chemically Neutral Suits etc...

    Arcoplast Hybrid systems cater to areas within the cleanroom such as High Security, High Impact or High Endurance zones within a Primary Barrier, this is done using a Hybrid Primary Barrier made up of a combination of different Arcoplast panel systems. A feature of all Arcoplast Single Membrane Primary Barriers is the long life cycle with no rejuvenating maintenance programs.

    规格
      • Barcol indentation hardness test : ASTM D 2583 : Result 56.8
      • Certified : USDA, Canada Agriculture, FDA, NIH, CDC, BMBL, AS/NZS, USP 797.
      • Coefficient of thermal expansion : 27.5 x 10-6/in/inºF
      • Perm rate : 0.01
      • Full scale room fire test : ISO 9705 Annex B : Pass
      • Class A Fire retardant : Gel-Coat Surface
      • Class A Fire retardant : Solid core resin glass matrix
      • Compliant to : CL3, PC3, BSL-3, ABSL-3, PC4, BSL-4.
      • GFRP 9.5mm : Compressive Strength 15,920 psi
      • GFRP 9.5mm : Flexural Strength 21,101 psi
      • GFRP 9.5mm : Tensile Strength 10,141 psi

      WALLS • CEILINGS • LININGS | LEAD SHIELD - STEEL CORE - ULTRA HD

    技术规格
    • 唯一参考gfrp-wall-and-ceiling-panels
    • 产品系列Walls & Ceilings
    • 产品组合GFRP
    • 类型对象(单个对象)
    • 发布日期2023-08-23
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别建筑 - 天花板
    • OmniClass 编号23-15 13 13
    • OmniClass 标题Interior Wall and Ceiling Cladding