发布您的产品
ECX Wall Mount Panel, 2-Module, Black, Empty
Belden

ECX Wall Mount Panel, 2-Module, Black, Empty

FX ECX Wall-Mount Patch Panel, 2-Module, Black, Empty

规格
  • Usage (Overall)
    Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room
    Related Parts: FiberExpress ECX Pre-Term Cassettes

    Physical Characteristics (Connectivity)
    Capacity: Max. Capacity 2 Cassettes: 48 Fibers (LC); 24 Fibers (SC)

    Dimensions:
    Height: 8.5"
    Width: 20.7"
    Depth: 4.4"

    Materials:
    Wall Mount Module: Steel
    Cassette Tray: PC/ABS
    Grommet: Elastomer
    Management Clip: Polycarbonate

    Color:
    Color: Black

    Weight:
    Weight: 8.800 lbs.

    Website Part#: ECX-02WM

技术规格
  • 唯一参考ecx-02wm-ecx-wall-mount-panel
  • 产品系列Patch Panels
  • 产品组合LAN Fiber Housing
  • 类型对象(单个对象)
  • 发布日期2023-09-28
  • 版本号1
  • 高度 (inch)8.5
  • 宽度 (inch)20.7
  • 深度 (inch)4.4
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)8.8
分类
  • BIMobject 类别电子 - 网络
  • Uniclass 2015 代码Ss_75
  • Uniclass 2015 说明Communications, security, safety, control and protection systems
  • CSI MasterFormat 2014 代码27 11 23
  • CSI MasterFormat 2014 标题Communications Cable Management and Ladder Rack
  • OmniClass 编号23-37 11 00
  • OmniClass 标题Information Technology and Telecommunications Ducting Wireways Components