发布您的产品
EN-MP5T20-W EN54-24 Certified Compact Sound Projector 20W
Biamp

EN-MP5T20-W EN54-24 Certified Compact Sound Projector 20W

The EN-MP5T20 is a compact and stylish sound projector made of powder coated aluminum (RAL 9010 equivalent), equipped with a high efficiency full range driver and a multi tap 100-volt transformer, all certified according EN 54-24. The unit is equipped with a ceramic speaker line connector block, junction box, thermal fuse and stainless installation bracket.

Equipped with a 5.25-inch woofer this IP65 rated sound projector is the stylish answer to all your background music, paging- and evacuation system needs.

With a maximum of 20 watts at 100 volt this elegant speaker reaches twice the power of the EN-MP5T10.

规格
  • Keywords: en-mp5t20-w, en-mp5t20, mp5t20, mp5t20w, en mp5t20, mp5t20, sound, projector, compact, en54-24, certified, background, music, paging, evacuation, message,

技术规格
  • 唯一参考en-mp5t20_commercial-loudspeakers-en54-24
  • 产品系列Commercial Loudspeakers
  • 产品组合Commercial Loudspeakers En54 24
  • 类型对象(单个对象)
  • 发布日期2023-10-23
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 音频电子
  • IFC 分类对象
  • ETIM 代码EC000682
  • ETIM 名称Loudspeaker set
  • UNSPSC 名称Audio and visual presentation and composing equipment
  • UNSPSC 代码4511
  • Uniclass 2015 代码Pr_70_75_36_50
  • Uniclass 2015 说明Loudspeakers
  • CSI MasterFormat 2014 代码11 52 00
  • CSI MasterFormat 2014 标题Audio-Visual Equipment
  • OmniClass 编号23-37 15 29 11 13
  • OmniClass 标题Loudspeakers