发布您的产品
Concrete drainage channel V100 class D400
Concrete drainage channel V100 class D400
Concrete drainage channel V100 class D400
    Bielbet

    Concrete drainage channel V100 class D400

    Concrete channel (concrete C35/45 with an admixture of polypropylene fiber) reinforced with a ribbed bar ø8mm, edges with a 25mm steel angle, without internal drop, 2x 0,5m ductile iron grating, load class D400

    规格
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 150mm / height 150mm
      • lenght 1000mm / width 150mm / height 200mm
      • lenght 1000mm / width 150mm / height 250mm

      Internal dimensions :

      • width 100mm / depth 95mm
      • width 100mm / depth 145mm
      • width 100mm / depth 185mm


    技术规格
    • 唯一参考C-V100-D400
    • 产品系列Concrete drainage channels and trash boxes
    • 产品组合V100
    • 类型对象(单个对象)
    • 发布日期2018-12-03
    • 版本号1
    相关
    • 主材料混凝土
    • 次要材料铸铁
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别管道 - 排水系统
    • IFC 分类建筑元素
    • OmniClass 编号23-31 00 00
    • OmniClass 标题Plumbing Specific Products and Equipment