发布您的产品
Polymer concrete drainage channel V100 class B125
Polymer concrete drainage channel V100 class B125
    Bielbet

    Polymer concrete drainage channel V100 class B125

    Polymer concrete channel (quartz aggregate and meal, polyester resin), edges reinforced with a strip of galvanized steel, without internal drop, 3x0,333m ductile iron grating fastened with 2x welded profile + bolt 6,3x32mm, load class B125.


    规格
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 130mm / height 60mm
      • lenght 1000mm / width 130mm / height 130mm

      Internal dimensions :

      • width 100mm / depth 30mm
      • width 100mm / depth 90mm


    技术规格
    • 唯一参考PC-V100-B125
    • 产品系列Polymer concrete channel and concrete trash boxes
    • 产品组合V100
    • 类型对象(单个对象)
    • 发布日期2018-12-03
    • 版本号1
    相关
    • 主材料Polymer-modified cementitious
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别管道 - 排水系统
    • IFC 分类建筑元素
    • OmniClass 编号23-31 00 00
    • OmniClass 标题Plumbing Specific Products and Equipment