发布您的产品
Polymer concrete trash box V200 class D400
Polymer concrete trash box V200 class D400
Polymer concrete trash box V200 class D400
    Bielbet

    Polymer concrete trash box V200 class D400

    Polymer concrete trash box (quartz aggregate and meal, polyester resin), edges reinforced with a strip of galvanized steel, without internal drop, 0,5m ductile iron grating fastened with welded profile + bolt M10, outflow for the pipe Ø160, load class D400.


    规格
    • Available dimensions

      External dimensions :

      • lenght 500mm / width 250mm / height 450mm - H16
      • lenght 500mm / width 250mm / height 450mm - H25
      • lenght 500mm / width 250mm / height 450mm - H35

      Internal dimensions :

      • width 200mm / depth 400mm



    技术规格
    • 唯一参考PC-V200-D400-TB
    • 产品系列Polymer concrete channel and concrete trash boxes
    • 产品组合V200
    • 类型对象(单个对象)
    • 发布日期2018-12-03
    • 版本号1
    相关
    • 主材料Polymer-modified cementitious
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别管道 - 排水系统
    • IFC 分类建筑元素
    • OmniClass 编号23-31 00 00
    • OmniClass 标题Plumbing Specific Products and Equipment