发布您的产品
35164S Basic drop-down grab bar Ø 32mm, L. 850mm
DELABIE

35164S Basic drop-down grab bar Ø 32mm, L. 850mm

Basic drop-down support rail Ø 32mm, for people with reduced mobility. Drop-down grab bar made from polished satin 304 stainless steel for WCs and showers. Visible fixings, secured to wall by a 6-hole stainless steel plate. Wall plate thickness: 3.5mm. Dimensions : 850 x 300 x 100mm. 30-year warranty. CE marked.
技术规格
  • 唯一参考35164S
  • 产品系列Sanitary
  • 产品组合Accessibility
  • 类型对象(单个对象)
  • 发布日期2025-07-10
  • 版本号1
  • 高度 (mm)300
  • 宽度 (mm)100
  • 深度 (mm)850
相关
  • 主材料不锈钢
  • 设计国家/地区法国
  • 制造国家/地区法国
  • 净重 (Kg)3.33
分类
  • BIMobject 类别卫生 - 浴室配件
  • IFC 分类卫浴终端
  • ETIM 代码EC011028
  • ETIM 名称Grab handle/rail disabled sanitary
  • Uniclass 2015 代码Pr_40_20
  • Uniclass 2015 说明Sanitary fittings and accessories
  • OmniClass 编号23-25 45 11 25 15
  • OmniClass 标题Physically Challenged Toilet Grab Bars

发售地区

亚洲 欧洲 非洲 南美洲 大洋洲 北美