发布您的产品
729170 Wall-mounted soap dispenser
729170 Wall-mounted soap dispenser
729170 Wall-mounted soap dispenser
    DELABIE

    729170 Wall-mounted soap dispenser

    Wall-mounted soap dispenser. Service duct model for cross-wall installation, upto 190mm. Liquid soap dispenser. Body and push-button in polished 304 stainless steel. Non-drip system (waterproof). For remote tanks (tank not supplied) supplied with a 1.20m flexible tube. Wall-mounted soap dispenser with 30-year warranty.
    技术规格
    • 唯一参考729170
    • 产品系列Sanitary
    • 产品组Accessories
    • 类型对象(单个对象)
    • 发布日期2025-02-28
    • 版本号1
    • 高度 (mm)44
    • 宽度 (mm)49
    • 深度 (mm)70.5
    相关
    • 主材料不锈钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)247
    分类
    • BIMobject 类别卫生 - 分配器
    • IFC 分类装饰元素
    • ETIM 代码EC010549
    • ETIM 名称Soap dispenser
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76
    • Uniclass 2015 说明Sanitary accessories
    • OmniClass 编号23-31 25 29 13
    • OmniClass 标题Hand Soap Dispensers

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美
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
    大韓