发布您的产品
Product image
系列图标

Series CR - SRT-STT 从 EFAFLEX

The clean room high-speed doors in the CR Series from EFAFLEX are perfectly adapted to the requirements in controlled manufacturing zones. They convince due to their considerable air-tightness, modular design and hygienic and clinical appearance. The high-performance high-speed doors have a smooth surface structure and no protruding edges. This enables the doors to be cleaned effortlessly and comfortably, and for particle deposits to be largely prevented.

Spiral door and roller door designs available
Almost airtight
Smooth surface structure
Also for material locks
Opening speed up to 3.0 m/s
Closing speed up to 0.75 m/s
Up to 200,000 operating cycles p.a.
Standard sizes up to w=4,000 mm x h=5,000 mm

Door types: 254,678,675,679


系列包含

2 产品