发布您的产品
Product image
系列图标

Series S - SST ISO 60 从 EFAFLEX

Doors in cooled spaces must withstand extremely high loads. Top quality and perfect workmanship are paramount for ensuring that all components are absolutely resistant to cold and humidity. EFA-SST® ISO-60 is the ideal closing door for frequent openings with high requirements for insulation, as is the case in cooling rooms, for example.

The EFA-SST® ISO-60 combines two EFAFLEX door technologies into one innovative solution: the spiral and highly insulating laths. In addition, high-quality seals prevent air and temperature exchange. 

Max. heat insulation with EFA-THERM® laths
U-Value up to 0.8 W/m²K
60 mm thick door leaf
Opening speed up to 2.5 m/s
Closing speed up to 1,0 m/s
Up to 250,000 operating cycles p.a.
Standard sizes up to w=6,000 mm x h=6,000 mm

Door types: 279,270

系列包含

2 产品