发布您的产品
GRIDLOCK® - Snap-In Glass Block System
GRIDLOCK® - Snap-In Glass Block System

    GRIDLOCK® - Snap-In Glass Block System

    EXTECH's GRIDLOCK is a glass block grid system that “snaps in” – no mortar, glue, or tape necessary. This snap-in technology delivers shorter installation times - you can remove and replace a block in under 2 minutes, since there is no need to wait for adhesive to dry. This limits disruptions to pedestrian traffic, and simplifies the installation process because no masonry is required.

    The GRIDLOCK mortarless glass block system utilizes lightweight, prefabricated aluminum frames that are also easily and quickly installed – a huge advancement over traditional mortar and heavy pre-glazed systems. A variety of framing patterns and finishes allow you to create stylish structures that lock in long-term performance.

    GRIDLOCK is great for industrial and transit applications, and can be used for windscreens, shelters, partitions, and even accent walls. The system utilizes 2-inch thick glass blocks, which are nearly unbreakable, provide superior graffiti resistance, and deliver the safety and comfort of daylighting.

    Further benefits and details

    • Solid glass blocks (2” thickness) are nearly unbreakable
    • Individual 8”x 8” (nominal) glass block units simply snapped and permanently “locked” into place
    • Simple block “snap-in to replace” eliminates need to remove sealants or adhesives
    • Creative Art-in-Transit opportunities. (i.e. unlimited framing colors, etched or back screened glass blocks)
    • Anodized or painted rigid aluminum framing, provides unmatched durability and vandal resistance
    • Glass offers superior graffiti resistance and natural daylighting
    • Provides high degree of visual clarity for safety and security
    • Nearly zero maintenance - simple pressure wash cleaning
    • No ledges to collect dirt and debris
    • Unlike mortared systems, joints will not deteriorate, effloresce, build-up dirt or discolor
    • Fully gasketed joints
    • No exposed fasteners
    • Optional bond patterns available
    • Light-weight, pre-fabricated aluminum frames are easily and quickly installed versus traditional mortar or heavy pre-glazed systems
    • Can be adapted to various existing opening sizes
    • Capable of long structural spans
    • Manufactured in the U.S.A.
    技术规格
    • 唯一参考extech-gridlock
    • 产品系列Specialty Exteriors
    • 产品组GRIDLOCK®
    • 类型对象(单个对象)
    • 发布日期2019-10-01
    • 版本号1
    相关
    • 主材料铝
    • 次要材料玻璃
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别墙壁 - 幕墙
    • Uniclass 2015 代码Ss_25_13_33_33
    • Uniclass 2015 说明Glass block wall systems
    • CSI MasterFormat 2014 代码04 23 13
    • CSI MasterFormat 2014 标题Vertical Glass Unit Masonry
    • OmniClass 编号23-13 21 15
    • OmniClass 标题Glass Masonry Units

    发售地区

    北美
    美国