发布您的产品
Mitta Bath. 1600x800 mm.
Mitta Bath. 1600x800 mm.
Mitta Bath. 1600x800 mm.
    Gala

    Mitta Bath. 1600x800 mm.

    Bath without chassis and without waste.
    For the bath to be free-standing a chassis is necessary.

    With a clean design, the MITTA bath stands out for its comfort.
    It offers the option of front and side panel that complement the cubist design of the bath.

    规格
    • ACCESSORIES AND OPTIONS: Free-standing chassis. Mitta front skirting panel 50 cm. high (recommended for baths equipped with hydromassage). Mitta side skirting panel 50 cm. high. Headrest for baths not equipped with headrest. Adjustable feet.
    技术规格
    • 唯一参考6256101
    • 产品系列Mitta
    • 产品组Baths
    • 类型对象(单个对象)
    • 发布日期2017-09-14
    • 版本号1
    • 宽度 (mm)1600
    • 深度 (mm)800
    相关
    • 主材料亚克力
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • IFC 分类卫浴终端
    • UNSPSC 名称Bathtubs
    • UNSPSC 代码30181501
    • Uniclass 2015 代码Pr_40_20_06_08
    • Uniclass 2015 说明Baths
    • CSI MasterFormat 2014 代码22 41 19
    • CSI MasterFormat 2014 标题Residential Bathtubs
    • OmniClass 编号23-31 15 00
    • OmniClass 标题Bathtubs
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures