发布您的产品
PVC-C Other Valves

PVC-C Other Valves

The cemented PVC-C System for applications in the temperature range of 0°C to 80°C. This corrosion-resistant system offers durability and maximum safety in aggressive applications. PVC-C is used wherever aggressive media such as lactic acids or acids are transported at high temperatures, e.g., in the chemical, paper and pulp industries, metal treatment or microelectronics production.

Download file consists of:

Diaphragm Valve Type 514, 515, 517, 604, 605

Line Strainer Type 305

Pressure Regulating Valve Type 582, 586

Ventilating & Bleed Valve Type 591, 595

规格
  • Main Applications:

    • Aggressive media

    Main Advantages:

    • Good chemical resistance • Application in the higher temperature range
    • Flame-retardant and self-extinguishing
    • Serves many industrial applications

技术规格
  • 唯一参考PVC-C-Other-Valves
  • 产品系列PVC-C Industrial Piping System
  • 产品组合Valves
  • 类型展示(模型)
  • 发布日期2020-06-17
  • 版本号1
相关
  • 主材料CPVC
分类
  • BIMobject 类别管道 - 阀门
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
瓦利斯和富图纳