发布您的产品
TETO 38 BA13A - Interior ceilings
TETO 38 BA13A - Interior ceilings
TETO 38 BA13A - Interior ceilings
TETO 38 BA13A - Interior ceilings
TETO 38 BA13A - Interior ceilings

    TETO 38 BA13A - Interior ceilings

    Solution for interior ceilings, consisting of a structure with horizontal metal profiles PT45, spaced every 500 mm, suspended by vertical elements fixed to the ceiling, on which 1 layer of Gyptec BA13A(STANDARD) plasterboards is fixed. Volcalis ALPHA mineral wool in the cavity space.

    Surfaces ready for final finishing of painting or decoration.

    规格
    • Coating of ceilings, known as suspended ceilings, is increasingly used in all kinds of work, either new or renovation. They are easy to apply, simplify the execution of electrical installations and air conditioning, and have greater aesthetic value. According to the project and the desired insulation, we can use: simple suspended boards, with the insulation glued to the ceiling or with interposed insulation.

    技术规格
    • 唯一参考teto-38-ba13a-2
    • 产品系列GYPTEC SOLUTIONS
    • 产品组合Interior Ceilings
    • 类型建筑材料材料
    • 发布日期2022-05-06
    • 版本号1
    相关
    • 主材料石膏
    • 次要材料灰泥
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    分类
    • BIMobject 类别建筑 - 天花板
    • IFC 分类覆盖物
    • UNSPSC 名称Gypsum board
    • UNSPSC 代码30161509
    • Uniclass 2015 代码Pr_25_71_52_38
    • Uniclass 2015 说明Gypsum plasterboards
    • CSI MasterFormat 2014 代码09 29 00
    • CSI MasterFormat 2014 标题Gypsum Board
    • OmniClass 编号23-13 13 11 19
    • OmniClass 标题Gypsum
    • CSI UniFormat II 代码C3030
    • CSI UniFormat II 标题Ceiling Finishes

    发售地区

    欧洲 非洲