24551USA Raindance Alive Q Overhead shower 210/340 2jet 2.5 GPM with shower arm
Raindance Alive Q Overhead shower 210/340 2jet 2.5 GPM with shower arm
规格
Surfaces:
- 24551001 Chrome
- 24551141 Brushed Bronze
- 24551671 Matt Black
- 24551821 Brushed Nickel
Specification:
• consists of: overhead shower, shower arm
• shower head size: 214 x 343 mm
• spray type: PowderRain, Rain
• maximum flow rate at 3 bar: 9,5 l/min
• DropGuard reduces the dripping after stopping the shower to just a few seconds
• material spray disc: anodized aluminium
• spray disc surface: graphite
• design cover can be removed easily and without tools for cleaning
• design cover surface: graphite
• design cover conceals the nozzles
• flat, minimalist design
• shower arm length: 390 mm
• installation: wall
• mounting type: concealed
• connection type: basic set
• suitable for continous flow water heaters