发布您的产品
MILA Wall-hung shower WC JIKAclean, Rimless
Jika

MILA Wall-hung shower WC JIKAclean, Rimless

Wall-hung shower WC JIKAclean, Rimless
规格
  • The wall-hung toilet with a built-in bidet nozzle JIKAclean MILA is the perfect combination of a modern toilet, a unique look and smart functionality. Maintenance is very intuitive and easy thanks to the Descaling function. The toilet offers a number of functions: Rimless flush system, deep flush, concealed mounting, antibacterial heated seat and cover with SLOWCLOSE with steinless steel handles, remote control with wall bracket, additional rotary button. Auto flush = automatic flushing function can only be used when purchasing the automatic flushing unit H8925240000001 in combination with the JIKA module H8956520000001.
技术规格
  • 唯一参考H821523
  • 产品系列MILA
  • 产品组合Shower toilet
  • 类型对象(单个对象)
  • 发布日期2025-05-06
  • 版本号1
  • 高度 (mm)415
  • 宽度 (mm)415
  • 深度 (mm)610
相关
  • 主材料玻化瓷
  • 设计国家/地区捷克共和国
  • 制造国家/地区中国
分类
  • BIMobject 类别卫生 - 卫浴间复合单位
  • ETIM 代码EC010025
  • ETIM 名称Shower/toilet seat
  • Uniclass 2015 代码SL_35_80_89
  • Uniclass 2015 说明Toilets
  • CSI MasterFormat 2014 代码22 41 13.13
  • CSI MasterFormat 2014 标题Residential Water Closets
  • OmniClass 编号23-31 19 15 13
  • OmniClass 标题Wall Mounted Tankless Toilets

发售地区

欧洲 亚洲 非洲