发布您的产品
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41
Thin Bricks / Brick Slips - Old Castle Collection HF41

    Thin Bricks / Brick Slips - Old Castle Collection HF41

    Clinker tile inspired by the colours taken from Gothic architecture. Intense, full-bodied red with bright shades resemble the remains of the XII- century lime mortar. Gothic smile is an inetresting proposition both for the facade, as well as the interior.

    技术规格
    • 唯一参考Gothic_smile_HF41
    • 产品系列Thin Bricks
    • 产品组Tiles
    • 类型建筑材料材料
    • 发布日期2018-07-04
    • 版本号1
    • 高度 (mm)240
    • 宽度 (mm)71
    • 深度 (mm)10
    相关
    • 主材料陶瓷
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)388
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Tiles and flagstones
    • UNSPSC 代码301317
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 30 13
    • CSI MasterFormat 2014 标题Ceramic Tiling
    • OmniClass 编号23-15 15 13
    • OmniClass 标题Wall Tiles
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    亚洲 欧洲